
Documentation
Product information
| CHARACTERISTICS | | Fitting position | Avant droit |
| Seal diameter | 63 mm |
| number of external splines on the wheel side | 30 |
| Diameter ball joint on the side of the wheel | 92 mm |
| Number of external splines on the gearbox side | 27 |
| Length 1 | 715 mm |
| Diameter of the ball joint, gearbox side | 91 mm |
| External or internal thread definition | M24x1,5 |
| Weight | 8,592 kg |
| New part | Oui |
OE Equivalents
Tesla103061600ATesla103061600BTesla103061600DAutomotive Compatibility
TeslaMODELMODEL => 03/2019Train avantDroitTeslaMODEL SMODEL S => 03/2019FrontRightTeslaMODEL SMODEL S09/2014 => 03/2019Train avantDroitTeslaMODEL SMODEL S 1 => 03/2019FrontDroitTeslaMODEL SMODEL S 1 => 03/2019FrontRightTeslaMODEL SMODEL S 2 => 03/2019-RightTeslaMODEL SMODEL S 2 => 03/2019FrontRightTeslaMODEL SMODEL S 3 => Front-