
Reference DK50.002
This kit contains the following reference(s)
- OJK50.002
- OBK50.003
- IBK50.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1 |
Number of internal gears on wheel side | 30 |
Teeth of wheel side splines | 28 |
Teeth of differential side splines | 27 |
Version | 8 balls |
Seal diameter | 57 mm |
Length 1 | 827 mm |
Fitting position | Arrière droit |
New part | Oui |
Weight | 7,57 kg |