
This kit contains the following reference(s)
- OBK50.001
- IBK50.003
- Outboard joint kits
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Arrière droit |
| External or internal thread definition | M24x1 |
| number of external splines on the wheel side | 28 |
| Number of external splines on the gearbox side | 27 |
| number of internal splines on the wheel side | 33 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Version | 8 balls |
| Seal diameter | 57 mm |
| Length 1 | 827 mm |
| New part | Oui |
| Weight | 8,605 kg |