
This kit contains the following reference(s)
- OBK50.006
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| Weight | 8,041 kg |
| Length 1 | 586 mm |
| Diameter ball joint on the side of the wheel | 106 mm |
| Diameter of the ball joint, gearbox side | 915 mm |
| Seal diameter | 648 mm |
| number of external splines on the wheel side | 30 |
| Number of external splines on the gearbox side | 27 |
| External or internal thread definition | M27x1,5 |
| New part | Oui |