
Documentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| Weight | 7,999 kg |
| Seal diameter | 59 mm |
| number of external splines on the wheel side | 30 |
| Number of external splines on the gearbox side | 27 |
| Length 1 | 577 mm |
| Diameter ball joint on the side of the wheel | 108 mm |
| Diameter of the ball joint, gearbox side | 97 mm |
| External or internal thread definition | M27x1,5 |
| New part | Oui |
OE Equivalents
BMW31607505199Automotive Compatibility
BMWSERIE 3SERIE 3 IV07/2000 => 07/2005FrontRight,Left