Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Rear Axle Left | X |
With ring | X |
External or internal thread definition | M24x1,5 |
Seal diameter | 64 mm |
Diameter of the ball joint, gearbox side | 102 mm |
Diameter ball joint on the side of the wheel | 96 mm |
Length 1 | 618 mm |
Teeth of wheel side splines | 27 |
Nb of poles | 48 |
Weight | 6,98 kg |