
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| Weight | 7,261 kg |
| Seal diameter | 648 mm |
| number of external splines on the wheel side | 30 |
| Diameter ball joint on the side of the wheel | 92 mm |
| Number of external splines on the gearbox side | 27 |
| Length 1 | 598 mm |
| Diameter of the ball joint, gearbox side | 97 mm |
| External or internal thread definition | M27x1,5 |
| New part | Oui |
OE Equivalents
BMW31603450563BMW31603450565BMW31607529201Automotive Compatibility
BMWX3X311/2006 => FrontLeft,RightBMWX3X3 I => 08/2010FrontRight,LeftBMWX3X3 I07/2006 => FrontLeft,Right