
Documentation
Product information
| CHARACTERISTICS | | External or internal thread definition | M27x1,5 |
| Fitting position | Avant droit |
| Seal diameter | 648 mm |
| number of external splines on the wheel side | 30 |
| Diameter ball joint on the side of the wheel | 92 mm |
| Number of external splines on the gearbox side | 27 |
| Length 1 | 1020 mm |
| Diameter of the ball joint, gearbox side | 93 mm |
| Weight | 9,984 kg |
| New part | Oui |
OE Equivalents
BMW31607545126BMW31607553946BMW31607622884BMW31607629882BMW31608631750Automotive Compatibility
BMWSERIE 7SERIE 7 VI02/2016 => FrontRightBMWX5X5 => FrontRightBMWX5X5 II => -RightBMWX5X5 II => FrontRightBMWX5X5 III07/2013 => FrontRightBMWX5X5 IV => FrontRightBMWX5 SERIESX5 SERIES => Front-BMWX6X6 => FrontRightBMWX6X6 I => -RightBMWX6X6 I05/2007 => 05/2014FrontRightBMWX6X6 II => Front-BMWX6X6 II07/2014 => FrontRight