Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Rear Axle | X |
Fitting Position : Rear Axle Right | X |
Fitting Position : Rear Axle Left | X |
External or internal thread definition | M29x1,5 |
Seal diameter | 70 mm |
Diameter of the ball joint, gearbox side | 97,3 mm |
Diameter ball joint on the side of the wheel | 87 mm |
Version | 8 balls |
Length 1 | 865 mm |
Teeth of wheel side splines | 30 |
Number of internal gears on wheel side | 37 |
Teeth of differential side splines | 26 |
Weight | 10,802 kg |