
This kit contains the following reference(s)
- IBK51.002
- IJK51.001
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| With ring | 1 |
| Nb of poles (heavy duty/wheel/cvj) | 48 |
| Weight | 8,899 kg |
| External or internal thread definition | M22x1,5 |
| Fitting position | Train avant |
| Seal diameter | 715 mm |
| number of external splines on the wheel side | 27 |
| Length 1 | 506 mm |
| Diameter ball joint on the side of the wheel | 1125 mm |
| Diameter of the ball joint, gearbox side | 124 mm |
| New part | Oui |