
Documentation
Product information
| CHARACTERISTICS | | Weight | 8,272 kg |
| External or internal thread definition | M20x1,5 |
| Fitting position | Avant gauche |
| number of external splines on the wheel side | 25 |
| Seal diameter | 60 mm |
| Diameter ball joint on the side of the wheel | 103 mm |
| Length 1 | 608 mm |
| Number of external splines on the gearbox side | 27 |
| Diameter of the ball joint, gearbox side | 94 mm |
| New part | Oui |
OE Equivalents
MERCEDES-BENZ, Mercedes1693701572MERCEDES-BENZ, Mercedes1693702772MERCEDES-BENZ, Mercedes1693705572Mercedes, MERCEDES-BENZ1693706372MercedesA1693701572MercedesA1693705572Automotive Compatibility
MercedesCLASSE ACLASSE A II => FrontLeftMercedesCLASSE BCLASSE B I => FrontLeft