
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| Weight | 5,838 kg |
| External or internal thread definition | M22x1,5 |
| Seal diameter | 534 mm |
| number of external splines on the wheel side | 25 |
| Length 1 | 633 mm |
| Number of external splines on the gearbox side | 23 |
| Diameter ball joint on the side of the wheel | 925 mm |
| Diameter of the ball joint, gearbox side | 85 mm |
| New part | Oui |
OE Equivalents
Ford1092755Ford1111959Ford1122811Ford1345864Ford1420537Ford1602947Ford1753951Ford3667429FordRLXS4W3B437DXFordRMXS4W3220BAFordRMXS4W3B437D1BFordRMXS4W3B437DBFordXS413B436CAFordXS413B436CBFordXS4W3B437DAFordXS4W3B437DBAutomotive Compatibility
FordFIESTA VFIESTA V => FrontLeftFordFocusFOCUS I => 10/1999-Right,LeftFordFocusFOCUS I => 07/2004FrontLeft,RightFordFocusFOCUS I => -LeftFordFocusFOCUS I => Front-FordFocusFOCUS I => FrontLeftFordFocusFOCUS I => FrontRight,LeftFordFUSIONFUSION 1 => FrontLeftFordFUSIONFUSION 2 => FrontLeftFordFocusFocus => 10/1999Train avantGauche,DroitFordFocusFocus => Front-FordFocusFocus10/2001 => 10/1999FrontLeft,RightFordFocusFocus10/2001 => 07/2004FrontRight,Left