
Reference DK52.002
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Fitting position | Train avant |
Seal diameter | 565 mm |
Teeth of wheel side splines | 27 |
Length 1 | 579 mm |
Teeth of differential side splines | 35 |
Weight | 7,179 kg |
New part | Oui |