
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Seal diameter | 627 mm |
| number of external splines on the wheel side | 27 |
| Fitting position | Avant droit |
| Weight | 9,382 kg |
| Diameter ball joint on the side of the wheel | 96 mm |
| Number of external splines on the gearbox side | 26 |
| Length 1 | 972 mm |
| Diameter of the ball joint, gearbox side | 92 mm |
| External or internal thread definition | M22x1,5 |
| New part | Oui |
OE Equivalents
Ford1686588Ford1713000Ford1756525Ford1828480Ford1828481Ford1840104Ford1840120Ford1857347Ford2006987Ford2006992FordAV613B436CBFordAV613B436CCFordAV613B436CDFordAV613B436JAFordAV613B436JBFordF1F63B436GAFordF1F63B436HAFordRMAV613B436C2DFordRMAV613B436J2BAutomotive Compatibility
FordCMAXCMAX II09/2012 => 11/2016FrontRightFordCMAXCMAX II11/2014 => 05/2016-RightFordFocusFOCUS III02/2011 => 11/2016FrontRightFordFocusFocus08/2014 => 05/2016FrontRightFordFocusFocus11/2014 => 05/2016FrontDroit