Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Right | X |
External or internal thread definition | M24x2 |
Seal diameter | 57,7 mm |
Diameter of the ball joint, gearbox side | 109,5 mm |
Diameter ball joint on the side of the wheel | 103 mm |
Length 1 | 1092 mm |
Teeth of wheel side splines | 31 |
Teeth of differential side splines | 41 |
Weight | 13,392 kg |