![DK52.016](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK52016-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1Nzk0NHxpbWFnZS9qcGVnfGhmYi9oNjQvMTAwMDA2MjY0MTc2OTQvNTE1V3g1MTVIX0RLNTIwMTYtU05SXzEuanBnfDcwOWI5NzMyMGE2YzNmNTQ2YmFkNjUwNGZjOWRiMTNlNzUzMDQ4OGU1MWVmMDc3ZDAxZGY0MWIyNzY2OGQ3Y2Y)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 7,659 kg |
Teeth of wheel side splines | 25 |
Seal diameter | 533 mm |
External or internal thread definition | M22x1,5 |
Teeth of differential side splines | 23 |
Length 1 | 919 mm |
Fitting position | Avant droit |
New part | Oui |