
Reference DK53.007
This kit contains the following reference(s)
- OJK53.003
- IBK53.004
- OBK53.003
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M24x1 |
| New part | Oui |
| number of external splines on the wheel side | 25 |
| number of internal splines on the wheel side | 30 |
| Number of external splines on the gearbox side | 34 |
| Diameter ball joint on the side of the wheel | 76 mm |
| Version | 8 balls |
| Seal diameter | 53 mm |
| Length 1 | 668 mm |
| Weight | 6,435 kg |