
This kit contains the following reference(s)
- IBK53.005
- Outboard boot kits
- Outboard joint kits
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| Weight | 7,637 kg |
| External or internal thread definition | M20x1 |
| number of internal splines on the wheel side | 35 |
| Number of external splines on the gearbox side | 27 |
| number of external splines on the wheel side | 33 |
| Diameter ball joint on the side of the wheel | 87 mm |
| Seal diameter | 67 mm |
| Length 1 | 650 mm |
| Length 2 | 626 mm |
| New part | Oui |