
Reference DK53.013
This kit contains the following reference(s)
- OJK53.004
- OBK53.004
- IBK53.005
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M20x1 |
| Fitting position | Avant gauche |
| Weight | 7,476 kg |
| Number of internal gears on wheel side | 35 |
| Teeth of differential side splines | 27 |
| Teeth of wheel side splines | 33 |
| Version | 8 balls |
| Seal diameter | 67 mm |
| Diameter ball joint on the side of the wheel | 87 mm |
| Length 1 | 613 mm |
| Length 2 | 589 mm |
| New part | Oui |