
Reference DK54.052
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | External or internal thread definition | M20x1,5 |
| Fitting position | Avant gauche |
| New part | Oui |
| Seal diameter | 53 mm |
| number of external splines on the wheel side | 36 |
| Length 1 | 546 mm |
| Diameter ball joint on the side of the wheel | 945 mm |
| Diameter of the ball joint, gearbox side | 818 mm |
| Weight | 6,065 kg |
OE Equivalents
Volkswagen1J0407271BGVolkswagen1J0407271CJVolkswagen1J0407271GAVolkswagen, Seat1J0407271GDVolkswagen, Seat1J0407271JLVolkswagen, Skoda1J0407451JXSeat1J0407451NVSeat, Volkswagen1J0407451NXSeat1J0407451TVSeat, Volkswagen1J0407451TXVolkswagen, SeatJZW407451DXAutomotive Compatibility
SeatLEONLEON I11/2001 => 04/2006FrontLeftSeatTOLEDO IITOLEDO II11/2001 => 06/2004FrontLeftSkodaOCTAVIAOCTAVIA I => 06/1998FrontLeftSkodaOCTAVIAOCTAVIA I => Front-VolkswagenBORABORA08/1998 => 04/2005FrontLeftVolkswagenGOLFGOLF11/2001 => FrontGaucheVolkswagenGOLF IVGOLF IV => 05/2006FrontLeftVolkswagenGOLF IVGOLF IV => Front-