
Reference DK55.001
This kit contains the following reference(s)
- OJK55.001
- OBK55.016
- IBK55.007
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| External or internal thread definition | M20x1 |
| Weight | 4,68 kg |
| number of internal splines on the wheel side | 28 |
| Seal diameter | 49 mm |
| Diameter ball joint on the side of the wheel | 76 mm |
| Version | 6 balls |
| Length 1 | 682 mm |
| number of external splines on the wheel side | 27 |
| Number of external splines on the gearbox side | 23 |
| New part | Oui |
OE Equivalents
Renault, Dacia391019117RAutomotive Compatibility
DaciaLOGANLOGAN => 06/2014FrontRight,LeftDaciaLOGANLOGAN12/2012 => 06/2014FrontLeftDaciaLOGANLOGAN05/2013 => 08/2015FrontLeft,RightDaciaLOGAN IILOGAN II => 06/2014FrontRight,LeftDaciaLOGAN IILOGAN II => Front-DaciaLOGAN IILOGAN II12/2012 => 08/2015FrontLeft,RightDaciaSANDEROSANDERO II09/2012 => 11/2015FrontLeft,RightDaciaSANDEROSANDERO II09/2012 => 11/2015FrontRight,LeftRenaultLOGANLOGAN05/2013 => 12/2016FrontLeftRenaultLOGAN/STEPWAYLOGAN/STEPWAY12/2012 => 12/2016FrontLeftRenaultLOGAN/STEPWAY IILOGAN/STEPWAY II => 06/2014FrontLeft,RightRenaultSANDERO/STEPWAYSANDERO/STEPWAY09/2012 => 11/2016FrontLeftRenaultSANDERO/STEPWAY IISANDERO/STEPWAY II => 06/2014FrontRight,LeftRenaultTHALIA IIITHALIA III => 06/2014FrontLeft,RightRenaultTHALIA SYMBOLTHALIA SYMBOL11/2013 => 06/2014FrontLeft