
Reference DK55.005
This kit contains the following reference(s)
- OBK55.016
- OJK55.014
- IBK55.008
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M20x1 |
| Fitting position | Avant droit |
| Number of external splines on the gearbox side | 26 |
| number of internal splines on the wheel side | 28 |
| number of external splines on the wheel side | 23 |
| Seal diameter | 49 mm |
| Diameter ball joint on the side of the wheel | 76 mm |
| Version | 6 balls |
| Length 1 | 924 mm |
| New part | Oui |
| Weight | 7,49 kg |