
Reference DK55.009
This kit contains the following reference(s)
- IBK55.007
- OBK55.011
- OJK55.011
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| External or internal thread definition | M20x1 |
| number of internal splines on the wheel side | 30 |
| number of external splines on the wheel side | 23 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Seal diameter | 49 mm |
| Version | 6 balls |
| Length 1 | 682 mm |
| New part | Oui |
| Weight | 4,995 kg |
OE Equivalents
Dacia, Renault391010167RDacia, Renault391017723RRenault, Dacia6001548658Renault, Dacia6001548659Dacia, Renault7711497479Dacia, Lada, Renault8200499304Automotive Compatibility
DaciaLOGANLOGAN09/2006 => 12/2009FrontLeft,RightDaciaLOGANLOGAN I => -LeftDaciaLOGANLOGAN I => Front-DaciaLOGANLOGAN I => FrontLeftDaciaLOGANLOGAN I => FrontRight,LeftDaciaSANDEROSANDERO01/2009 => 09/2012FrontLeftDaciaSANDEROSANDERO I => FrontLeftLadaLARGUSLARGUS => FrontLeft,RightLadaLARGUSLARGUS => FrontRight,LeftLadaLARGUSLARGUS02/2012 => FrontLeftLadaLARGUS Estate VanLARGUS Estate Van => FrontRight,LeftRenaultLOGAN ILOGAN I => Front-RenaultLOGAN ILOGAN I => FrontLeftRenaultLOGAN ILOGAN I03/2007 => 10/2012FrontRight,LeftRenaultSANDEROSANDERO I => FrontLeftRenaultSANDERO/STEPWAYSANDERO/STEPWAY05/2008 => 09/2012FrontLeft