
DK55.012 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OJK55.016
- IBK55.014
- OBK55.017
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| New part | Oui |
| number of external splines on the wheel side | 25 |
| number of internal splines on the wheel side | 33 |
| Diameter ball joint on the side of the wheel | 90 mm |
| Number of external splines on the gearbox side | 39 |
| Seal diameter | 53 mm |
| Version | 6 balls |
| Length 1 | 975 mm |
| External or internal thread definition | M20x1 |
| Weight | 9,348 kg |