
DK55.018 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OBK55.007
- OJK55.007
- IBK55.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| New part | Oui |
| number of internal splines on the wheel side | 35 |
| Version | 8 balls |
| Length 1 | 1004 mm |
| number of external splines on the wheel side | 25 |
| Seal diameter | 526 mm |
| Diameter ball joint on the side of the wheel | 955 mm |
| Diameter of the ball joint, gearbox side | 915 mm |
| Number of external splines on the gearbox side | 34 |
| External or internal thread definition | M20x1,5 |
| Weight | 9,732 kg |