
This kit contains the following reference(s)
- OJK55.006
- IBK55.001
- OBK55.007
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 8,2 kg |
| External or internal thread definition | M22x1 |
| Fitting position | Avant gauche |
| New part | Oui |
| Seal diameter | 60 mm |
| number of internal splines on the wheel side | 35 |
| Number of external splines on the gearbox side | 28 |
| number of external splines on the wheel side | 29 |
| Version | 8 balls |
| Diameter ball joint on the side of the wheel | 87 mm |
| Length 1 | 722 mm |