
DK55.038 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OBK55.007
- OJK55.007
- IBK55.016
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| number of external splines on the wheel side | 25 |
| New part | Oui |
| number of internal splines on the wheel side | 35 |
| Number of external splines on the gearbox side | 27 |
| Version | 8 balls |
| Seal diameter | 53 mm |
| Diameter ball joint on the side of the wheel | 87 mm |
| Length 1 | 673 mm |
| External or internal thread definition | M20x1 |
| Weight | 7,21 kg |