
Reference DK55.047
New
This kit contains the following reference(s)
- OBK55.006
- OJK55.004
- IBK55.008
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| Number of external splines on the gearbox side | 26 |
| number of internal splines on the wheel side | 29 |
| number of external splines on the wheel side | 23 |
| Diameter ball joint on the side of the wheel | 72 mm |
| Seal diameter | 49 mm |
| Version | 8 balls |
| Length 1 | 676 mm |
| External or internal thread definition | M20x1 |
| New part | Oui |
| Weight | 5,405 kg |
OE Equivalents
Dacia, Renault391012689RRenault, Dacia, Lada391016613RDacia, Renault391018112RAutomotive Compatibility
DaciaLOGANLOGAN12/2012 => 08/2015FrontLeftDaciaLOGAN IILOGAN II => Front-DaciaLOGAN IILOGAN II => FrontLeftDaciaLOGAN IILOGAN II => FrontLeft,RightDaciaLOGAN IILOGAN II12/2012 => 12/2016FrontRight,LeftDaciaSANDEROSANDERO09/2012 => 11/2015FrontLeftDaciaSANDEROSANDERO II => Front-DaciaSANDEROSANDERO II => FrontLeftDaciaSANDEROSANDERO II09/2012 => 11/2016FrontLeft,RightDaciaSANDEROSANDERO II09/2012 => 11/2016FrontRight,LeftLadaXRAYXRAY => FrontLeftRenaultLOGANLOGAN05/2013 => 08/2015FrontLeftRenaultLOGAN/STEPWAYLOGAN/STEPWAY08/2016 => 04/2015FrontLeftRenaultSANDERO/STEPWAYSANDERO/STEPWAY09/2012 => FrontLeftRenaultSANDERO/STEPWAY IISANDERO/STEPWAY II => 04/2015FrontLeft,RightRenaultSANDERO/STEPWAY IISANDERO/STEPWAY II => FrontLeft