
This kit contains the following reference(s)
- IBK55.007
- OJK55.004
- OBK55.006
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| number of internal splines on the wheel side | 29 |
| number of external splines on the wheel side | 23 |
| Diameter ball joint on the side of the wheel | 72 mm |
| Seal diameter | 49 mm |
| Version | 8 balls |
| Length 1 | 682 mm |
| External or internal thread definition | M20x1 |
| Weight | 4,405 kg |
| New part | Oui |