
DK55.050 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OBK55.016
- IBK55.018
- OJK55.015
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| Weight | 5,43 kg |
| number of internal splines on the wheel side | 30 |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 23 |
| Seal diameter | 49 mm |
| Diameter ball joint on the side of the wheel | 76 mm |
| Version | 8 balls |
| Length 1 | 682 mm |
| External or internal thread definition | M20x1 |
| New part | Oui |
OE Equivalents
Renault, Dacia391011305RDacia, Renault391017355RAutomotive Compatibility
DaciaLOGANLOGAN04/2015 => 08/2015FrontLeftDaciaLOGAN IILOGAN II04/2015 => 12/2016FrontRight,LeftDaciaSANDEROSANDERO II04/2015 => 11/2016FrontRight,LeftRenaultClioCLIO III04/2015 => 09/2016FrontRight,LeftRenaultClioCLIO III05/2015 => 09/2016FrontDroit,GaucheRenaultCLIO IVCLIO IV04/2015 => -LeftRenaultCLIO IVCLIO IV04/2015 => FrontRight,LeftRenaultCLIO IV Hatchback VanCLIO IV Hatchback Van04/2015 => FrontRight,LeftRenaultClioClio04/2015 => FrontRight,LeftRenaultLoganLogan04/2015 => 08/2015FrontLeft