
Reference DK55.055
This kit contains the following reference(s)
- IBK55.014
- OBK55.009
- OJK55.008
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 6,748 kg |
| Teeth of wheel side splines | 25 |
| Teeth of differential side splines | 33 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Version | 8 balls |
| External or internal thread definition | M20x1 |
| Seal diameter | 53 mm |
| Length 1 | 712 mm |
| Fitting position | Avant droit |
| New part | Oui |