
Reference DK55.057
This kit contains the following reference(s)
- OBK55.009
- OJK55.010
- IBK55.014
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 6,878 kg |
| Fitting position | Avant gauche |
| number of external splines on the wheel side | 27 |
| Number of external splines on the gearbox side | 33 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Version | 8 balls |
| Seal diameter | 57 mm |
| Length 1 | 705 mm |
| External or internal thread definition | M22x1 |
| New part | Oui |