
Reference DK55.059
This kit contains the following reference(s)
- OBK55.009
- OJK55.009
- IBK55.014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Teeth of differential side splines | 33 |
Teeth of wheel side splines | 23 |
Diameter ball joint on the side of the wheel | 84 mm |
Seal diameter | 49 mm |
Version | 8 balls |
External or internal thread definition | M20x1 |
Length 1 | 689 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 6,35 kg |