
Reference DK55.061
This kit contains the following reference(s)
- OJK55.008
- OBK55.009
- IBK55.014
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| number of external splines on the wheel side | 25 |
| number of internal splines on the wheel side | 33 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Number of external splines on the gearbox side | 34 |
| Version | 8 balls |
| Seal diameter | 53 mm |
| Length 1 | 652 mm |
| External or internal thread definition | M20x1 |
| New part | Oui |
| Weight | 6,385 kg |
OE Equivalents
Renault391016076RRenault391019932RRenault8200966862Automotive Compatibility
RenaultFLUENCEFLUENCE 110/2009 => 08/2015FrontLeftRenaultFLUENCEFLUENCE 210/2009 => 08/2015FrontLeftRenaultMEGANEMEGANE => FrontLeft,RightRenaultMEGANEMEGANE02/2010 => 11/2010FrontRight,LeftRenaultMEGANEMEGANE III => Front-RenaultMEGANEMEGANE III => FrontRight,LeftRenaultMEGANEMEGANE III09/2008 => 06/2016FrontLeft,RightRenaultMEGANEMEGANE IV05/2015 => 06/2016FrontLeft,RightRenaultSCENICSCENIC => FrontLeft,RightRenaultSCENICSCENIC III03/2009 => 08/2016FrontLeft,RightRenaultSCENICSCENIC III03/2009 => 08/2016FrontRight,Left