
DK55.066 - SNR
Driveshaft Kits
This kit contains the following reference(s)
- OBK55.009
- IBK55.014
- OJK55.008
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M20x1 |
| Fitting position | Avant droit |
| Weight | 9,12 kg |
| number of external splines on the wheel side | 25 |
| number of internal splines on the wheel side | 33 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Number of external splines on the gearbox side | 34 |
| Version | 8 balls |
| Seal diameter | 53 mm |
| Length 1 | 994 mm |
| New part | Oui |