
Reference DK55.074
This kit contains the following reference(s)
- IBK55.004
- OBK55.019
- OJK55.018
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| New part | Oui |
| Weight | 11,292 kg |
| Fitting position | Avant droit |
| Number of internal gears on wheel side | 37 |
| Version | 6 balls |
| Seal diameter | 568 mm |
| Teeth of wheel side splines | 27 |
| External or internal thread definition | M22x1,5 |
| Length 1 | 1006 mm |
| Diameter ball joint on the side of the wheel | 1085 mm |
| Diameter of the ball joint, gearbox side | 98 mm |
| Teeth of differential side splines | 39 |