
This kit contains the following reference(s)
- IBK55.004
- OBK55.019
- OJK55.018
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 9,372 kg |
| New part | Oui |
| Fitting position | Avant gauche |
| External or internal thread definition | M22x1,5 |
| number of internal splines on the wheel side | 37 |
| Version | 6 balls |
| Diameter ball joint on the side of the wheel | 1085 mm |
| Seal diameter | 568 mm |
| number of external splines on the wheel side | 27 |
| Length 1 | 663 mm |
| Diameter of the ball joint, gearbox side | 97 mm |
| Number of external splines on the gearbox side | 39 |