
Reference DK55.087
This kit contains the following reference(s)
- IBK55.013
- OJK55.029
- OBK55.011
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Number of internal gears on wheel side | 30 |
Version | 6 balls |
With ring | 1 |
Seal diameter | 575 mm |
Teeth of wheel side splines | 23 |
External or internal thread definition | M20x1,5 |
Teeth of differential side splines | 26 |
Length 1 | 866 mm |
Diameter ball joint on the side of the wheel | 925 mm |
Diameter of the ball joint, gearbox side | 82 mm |
Nb of poles | 44 |
New part | Oui |
Weight | 8,231 kg |