
Reference DK55.088
This kit contains the following reference(s)
- OBK55.018
- OJK55.021
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1 |
Fitting position | Avant gauche |
Teeth of wheel side splines | 25 |
Teeth of differential side splines | 26 |
Number of internal gears on wheel side | 32 |
Seal diameter | 53 mm |
Diameter ball joint on the side of the wheel | 87 mm |
Version | 6 balls |
Length 1 | 668 mm |
New part | Oui |
Weight | 6,705 kg |