
Reference DK55.089
This kit contains the following reference(s)
- IBK55.014
- OJK55.016
- OBK55.017
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M20x1 |
| Fitting position | Avant gauche |
| Teeth of wheel side splines | 25 |
| Teeth of differential side splines | 26 |
| Number of internal gears on wheel side | 33 |
| Diameter ball joint on the side of the wheel | 90 mm |
| Seal diameter | 53 mm |
| Version | 6 balls |
| Length 1 | 696 mm |
| Weight | 7,11 kg |
| New part | Oui |