
Reference DK55.112
This kit contains the following reference(s)
- OBK55.018
- OJK55.019
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| External or internal thread definition | M22x1 |
| Weight | 8,045 kg |
| New part | Oui |
| number of external splines on the wheel side | 27 |
| number of internal splines on the wheel side | 32 |
| Number of external splines on the gearbox side | 23 |
| Seal diameter | 57 mm |
| Diameter ball joint on the side of the wheel | 87 mm |
| Version | 6 balls |
| Length 1 | 840 mm |