
This kit contains the following reference(s)
- IBK55.023
- OBK55.011
- OJK55.029
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| Weight | 8,814 kg |
| Diameter ball joint on the side of the wheel | 84 mm |
| External or internal thread definition | M20x1,5 |
| Fitting position | Avant droit |
| number of internal splines on the wheel side | 30 |
| Version | 6 balls |
| Seal diameter | 575 mm |
| With ring | 1 |
| number of external splines on the wheel side | 23 |
| Number of external splines on the gearbox side | 26 |
| Length 1 | 866 mm |
| Diameter of the ball joint, gearbox side | 94 mm |
| New part | Oui |