
This product replaces the following reference:
- DK55.153 - SNR
This kit contains the following reference(s)
- IBK55.013
- OJK55.035
- OBK55.011
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 8,608 kg |
| Fitting position | Avant droit |
| number of internal splines on the wheel side | 30 |
| Diameter ball joint on the side of the wheel | 905 mm |
| Version | 6 balls |
| Seal diameter | 49 mm |
| number of external splines on the wheel side | 23 |
| Number of external splines on the gearbox side | 26 |
| Length 1 | 911 mm |
| Diameter of the ball joint, gearbox side | 82 mm |
| External or internal thread definition | M20x1,5 |
| New part | Oui |