
Reference DK55.118
This kit contains the following reference(s)
- IBK55.010
- OJK55.022
- OBK55.004
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M18x1 |
| Fitting position | Avant gauche |
| Number of external splines on the gearbox side | 30 |
| number of external splines on the wheel side | 27 |
| number of internal splines on the wheel side | 36 |
| Version | 8 balls |
| Seal diameter | 57 mm |
| Diameter ball joint on the side of the wheel | 91 mm |
| Length 1 | 656 mm |
| New part | Oui |
| Weight | 7,72 kg |