
Reference DK55.125
This kit contains the following reference(s)
- OJK55.017
- IBK55.022
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M20x1,5 |
| Fitting position | Avant droit |
| Number of internal gears on wheel side | 32 |
| Version | 6 balls |
| With ring | 1 |
| Seal diameter | 575 mm |
| Teeth of differential side splines | 23 |
| Length 1 | 733 mm |
| Diameter ball joint on the side of the wheel | 925 mm |
| Diameter of the ball joint, gearbox side | 81 mm |
| Nb of poles | 44 |
| New part | Oui |
| Weight | 7,317 kg |