
Reference DK55.126
This product replaces the following reference: This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| External or internal thread definition | M20x1 |
| number of internal splines on the wheel side | 30 |
| Seal diameter | 57 mm |
| Version | 6 balls |
| Length 1 | 635 mm |
| number of external splines on the wheel side | 23 |
| Diameter ball joint on the side of the wheel | 89 mm |
| Diameter of the ball joint, gearbox side | 1155 mm |
| With ring | 1 |
| Weight | 5,646 kg |
| New part | Oui |
OE Equivalents
Nissan3910100Q0LNissan3910100Q1LRenault7711134956Renault8200065334Renault8200072831Renault8200613824Renault8200623787Automotive Compatibility
NissanKUBISTARKUBISTAR => FrontRightNissanKUBISTARKUBISTAR I => Front-NissanKUBISTARKUBISTAR I => FrontRightRenaultCLIOCLIO09/2002 => 03/2006FrontLeftRenaultCLIOCLIO09/2002 => 03/2006FrontRight,LeftRenaultCLIO IICLIO II => Front-RenaultCLIO IICLIO II03/2001 => 11/2012Train avantGaucheRenaultCLIO IICLIO II09/2002 => 03/2006FrontRight,LeftRenaultCLIO IICLIO II09/2002 => 11/2012FrontLeftRenaultKANGOOKANGOO => FrontRight,LeftRenaultKANGOOKANGOO09/2002 => 03/2006FrontLeftRenaultKANGOOKANGOO I => Front-RenaultKANGOOKANGOO I => FrontLeftRenaultKANGOOKANGOO I => FrontRight,LeftRenaultKANGOOKANGOO I09/2002 => 03/2006FrontLeft,RightRenaultKANGOOKANGOO I09/2002 => 03/2006FrontRightRenaultTHALIA SYMBOLTHALIA SYMBOL09/2002 => 03/2006FrontLeftRenaultTHALIA SYMBOL THALIA SYMBOLTHALIA SYMBOL THALIA SYMBOL I09/2002 => 03/2006FrontLeftRenaultTHALIA SYMBOL THALIA SYMBOLTHALIA SYMBOL THALIA SYMBOL I09/2002 => 03/2006FrontRight,LeftRenaultTHALIA SYMBOL THALIA SYMBOLTHALIA SYMBOL THALIA SYMBOL II09/2002 => 03/2006FrontLeft