
This kit contains the following reference(s)
- IBK55.013
- OBK55.011
- OJK55.035
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| Version | 6 balls |
| Diameter ball joint on the side of the wheel | 84 mm |
| External or internal thread definition | M20x1,5 |
| Weight | 6,671 kg |
| number of internal splines on the wheel side | 30 |
| Number of external splines on the gearbox side | 26 |
| number of external splines on the wheel side | 23 |
| Seal diameter | 49 mm |
| Length 1 | 673 mm |
| Diameter of the ball joint, gearbox side | 82 mm |
| New part | Oui |