
Reference DK55.134
This kit contains the following reference(s)
- OBK55.011
- IBK55.013
- OJK55.032
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M20x1 |
| Weight | 6,315 kg |
| Fitting position | Avant gauche |
| Teeth of wheel side splines | 25 |
| Number of internal gears on wheel side | 30 |
| Teeth of differential side splines | 26 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Seal diameter | 53 mm |
| Version | 6 balls |
| Length 1 | 689 mm |
| New part | Oui |