
Reference DK55.138
This kit contains the following reference(s)
- OBK55.021
- OJK55.025
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| External or internal thread definition | M20x1 |
| New part | Oui |
| number of internal splines on the wheel side | 33 |
| Version | 8 balls |
| Length 1 | 962 mm |
| number of external splines on the wheel side | 25 |
| Seal diameter | 53 mm |
| Diameter ball joint on the side of the wheel | 91 mm |
| Diameter of the ball joint, gearbox side | 89 mm |
| Number of external splines on the gearbox side | 39 |
| Weight | 9,148 kg |