
Reference DK55.139
This kit contains the following reference(s)
- OJK55.025
- OBK55.021
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| New part | Oui |
| External or internal thread definition | M20x1 |
| Fitting position | Avant gauche |
| Number of internal gears on wheel side | 33 |
| Version | 8 balls |
| Length 1 | 683 mm |
| Teeth of wheel side splines | 25 |
| Seal diameter | 53 mm |
| Teeth of differential side splines | 26 |
| Diameter ball joint on the side of the wheel | 935 mm |
| Diameter of the ball joint, gearbox side | 89 mm |
| Weight | 6,849 kg |